8 A Standard Recovery Surface Mount Rectifiers

Active

Overview

The FS8G to FS8M series offers breakthrough size and performance. It sinks 8 A DC forward current and provides up to 230 A surge current capability with only 0.37 μA reverse leakage current. All this capability is packed into a small, flat-lead, TO-277 package, optimized for space-constrained applications.

  • Very High forward Surge Capability: IFSM = 230 A
  • Low Leakage Current: 0.37 μA at TA = 25°C
  • Very Low Profile: Typical Height of 1.1 mm
  • Glass Passivated Junction
  • Lead Free in Compliance with EU RoHS 2011/65/EU Directive
  • Green Molding Compound as per IEC61249 Standard
  • HBM (JEDEC A114) > 8 KV; CDM (JEDEC C101C) > 2KV

Tools and Resources

Product services, tools and other useful resources related to FS8J

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Package Size (mm)

Reference Price

FS8J

Loading...

Active

View__CAD

Pb

A

H

P

TO-277-3

1

260

REEL

5000

No

Single

8

3370

600

1.1

230

0.005

6.50 x 4.44 x 1.10

$0.3715

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.