50A, 600V, STEALTH™ Diode

Obsolete

Overview

The FFH50US60S is a STEALTH™ diode optimized for low loss performance in output rectification. The STEALTH™ family exhibits low reverse recovery current (IRM(REC)), low VF and soft recovery under typical operating conditions. This device is intended for use as an output rectification diode in Telecom power supplies and other power switching applications. Lower VF and IRM(REC) reduces diode losses. Formerly developmental type TA49468.

  • Motion Control - Home Appliance
  • Stealth recovery, Trr = 113ns (@IF= 50A)
  • Max Forward Voltage, VF = 1.54V (@ TC = 25°C)
  • 600V Reverse Voltage and High Reliability
  • Operating Temperature = 175°C
  • Avalanche Energy Rated
  • RoHS compliant

Tools and Resources

Product services, tools and other useful resources related to FFH50US60S

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Package Size (mm)

Reference Price

FFH50US60S

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-247-2

NA

0

TUBE

450

No

Single

50

124

600

1.54

500

0.1

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.