Bridge Rectifier

Obsolete

Overview

With the ever-pressing need to improve power supply efficiency, improve surge rating, improve reliability, and reduce size, the DFxS2 family sets a new standard in performance.
The new design offers an improved surge rating of 85 A. This is especially important when striving to improve reliability and increase efficiency. High efficiency designs strive to reduce circuit resistance, which, unfortunately can result in increased inrush surge. As such higher surge current ratings can be required to maintain or improve reliability.
The design also offers improved efficiency by achieving a 2 A VF of 1.1 V maximum at 25°C. This lower VF also supports cooler and more efficient operation.
Finally, the DFxS2 achieves all this in a SDIP surface mount form factor, reducing board space and volumetric requirements vs. competitive devices.

  • Maximum Surge Rating: IFSM = 85 A, I2t = 30 A2Sec
  • Optimized VF: Typical 0.93 V at 2 A, 25°C
  • DF10S Socket Compatible
  • Glass Passivated Junctions
  • Space Saving
  • Lead Free in Comply with EU RoHS 2002/95/EU Directives
  • Green Molding Compound: IEC61249 Halogen Free
  • Qualified with IR Reflow and Wave Soldering

Tools and Resources

Product services, tools and other useful resources related to DF06S2

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Package Size (mm)

Reference Price

DF06S2

Loading...

Obsolete

View__CAD

Pb

A

H

P

PDIP-4 GW

1

260

REEL

1500

No

Bridge

-

-

600

1.1

85

0.003

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.