4.0A Single-Phase Bridge Rectifier

Obsolete

Overview

DBF40G is 4.0A Single-Phase Bridge Rectifier.

  • Glass passivation for high reliability
  • Plastic molded structure
  • Peak reverse voltage : VRM=600V
  • Average output current : IO=4.0A

Tools and Resources

Product services, tools and other useful resources related to DBF40G

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Package Size (mm)

Reference Price

DBF40G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SIP-4

NA

0

BLKBX

250

No

-

4

-

600

1.05

80

0.01

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.