LED Shunt

Active

Overview

The NUD4700 is an electronic shunt which provides a current bypass in the case of a single LED going into open circuit. LEDs are by nature quite fragile when subjected to transients and surge conditions. There are also many cases where high reliability of the LED lighting must be maintained such as headlights, lighthouses, bridges, aircraft, runways and so forth. In these cases the low cost addition of the NUD4700 will provide full assurance that an entire string of LEDs will not extinguish should one LED fail. NUD4700 is also applicable to other loads where circuit continuity is required.This device is designed to be used with 1W LEDs (nominally 350mA @ 3V).

  • LEDs where Preventive Maintenance is Non Practical
  • LEDs with High Reliability Requirements
  • Crowbar Protection for Open Circuit Conditions
  • Overvoltage Protection for Sensitive Circuits
  • LED Headlights
  • A Simple Two Terminal Device
  • Automatically Resets Itself if the LED Heals Itself or is Replaced
  • ON-State Voltage Typically 1 V
  • OFF-State Current less than 250 µA
  • This is a Pb-Free Device

Tools and Resources

Product services, tools and other useful resources related to NUD4700

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

V(BR)DSS Min (V)

ID Typ (A)

rDS(on) Max (mΩ)

PD Max (W)

Reference Price

NUD4700SNT1G

Loading...

Active

View__CAD

Pb

A

H

P

POWERMITE-2

1

260

REEL

3000

Yes

-

5.5

1.0E-4

-

1.56

$0.2285

More Details

SZNUD4700SNT1G

Loading...

Active

View__CAD

Pb

A

H

P

POWERMITE-2

1

260

REEL

3000

No

-

5.5

1.0E-4

-

1.56

$0.1853

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.