MOSFET Driver 60 V, 3.3 A 130 mOhm Dual N-Channel with Diagnostic Output

Consult Sales Office

Overview

NIMD6001N is a dual 3 Amp low side switch with an integrated common disable input and drain diagnostic output. Pulling the Disable pin low will override any applied gate voltages and turn off both FET switches. Should either Drain-Source voltage exceed approximately 50V, a logic 1 will be asserted on the Diagnostic/Feedback pin. Internal isolation diodes permit the Disable and Diagnostic/Feedback pins of multiple devices to be interconnected in a wired-OR configuration without additional components.

  • Injector Driver
  • Automobiles
  • 110m Maximum RDSON at VGS=10V
  • Avalanche Energy Specified
  • Gate Drive Disable Input
  • Drain-Source Voltage Diagnostic Feedback Output
  • Electrically Isolated Drains
  • Internal Resistors Limit Peak Transient Gate Current
  • AEC-Q101 Qualified

Tools and Resources

Product services, tools and other useful resources related to NIMD6001

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

V(BR)DSS Min (V)

ID Typ (A)

rDS(on) Max (mΩ)

PD Max (W)

Reference Price

NIMD6001NR2G

Loading...

Consult Sales Office

View__CAD

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

N-Channel

60

3

130

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.