Self Protected High Side Driver with Temperature and Current Limit

Overview

The NCV8450 is a fully protected High-Side Smart Discrete device with a Typical RDSOn of 1 Ohm and an internal current Limit of 0.8 A typical. The device can switch a variety of resistive, inductive, and capacitive loads.

  • Automobiles
  • Short Circuit Protection
  • Thermal Shutdown with Automatic Restart
  • Overvoltage Protection
  • Integrated Clamp for Inductive Switching
  • Loss of Ground Protection
  • ESD Protection
  • Slew Rate Control for Low EMI
  • Very Low Standby Current
  • AEC-Q100/101 Qualified

Tools and Resources

Product services, tools and other useful resources related to NCV8450A

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

V(BR)DSS Min (V)

ID Typ (A)

rDS(on) Max (mΩ)

PD Max (W)

Reference Price

NCV8450ASTT3G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4

1

260

REEL

4000

Yes

High Side Switch

45

0.8

2000

1.7

$0.46

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.