Full SiC MOSFET Module | EliteSiC Three Channel Full SiC Boost, 1200 V, 40 mohm SiC MOSFET + 1200 V, 40 A SiC Diode

Overview

The NXH40B120MNQ1 is a EliteSiC power integrated module (PIM) containing a dual full SiC boost stage consisting of three 40mohm/1200V SiC MOSFETs and three 40A/1200V SiC diodes. Three additional 50A/1200V bypass rectifiers used for inrush current limit are included. An on-board thermistor is included.

  • Solar Inverter Boost Stage
  • Solar Inverter
  • UPS
  • Energy Storage Systems
  • Electric Vehicle Charging Stations
  • SiC MOSFET Specification: 40 mΩ 1200 V
  • 50 A / 1200 V Bypass Diodes
  • SiC Rectifier Specification: VF = 1.4 V
  • Solderable pins
  • Thermistor

Tools and Resources

Product services, tools and other useful resources related to NXH40B120MNQ1

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VBR Max (V)

RDS(on) Typ (mΩ)

Application

Reference Price

NXH40B120MNQ1SNG

Loading...

Active

View__CAD

Pb

A

H

P

Q1

NA

0

BTRAY

21

Yes

Three Channel Boost

1200

40

Solar Inverter, Energy Infrastructure

$84.3501

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.