SiC Modules, Vienna Module 900V, 2 x 10 mohm SiC MOSFET, 1200V, 2 x 100A, F2 Package

Overview

The NXH020U90MNF2 is a Vienna SiC Module with 2x 10mohm 900V SiC MOSFET switches and 2x 100A 1200V SiC diodes and a thermistor in an F2 package. The SiC MOSFET switches use M2 technology and are driven with 15V-18V gate drive.

  • AC-DC conversion
  • UPS
  • Energy Storage Systems
  • Electric Vehicle Charging Stations
  • Robust M2 planar SiC MOSFET technology
  • 15V to 18V gate drive

Tools and Resources

Product services, tools and other useful resources related to NXH020U90MNF2

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VBR Max (V)

RDS(on) Typ (mΩ)

Application

Reference Price

NXH020U90MNF2PTG

Loading...

Active

View__CAD

Pb

A

H

P

PIM20 56.7x42.5 (PRESS FIT)

NA

0

BTRAY

20

No

Vienna

900

10

EV Charging, Energy Infrastructure

$160.2857

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.