SiC Module, 4-PACK Full Bridge Topology, 1200 V, 20 mohm M1 SiC MOSFET

Overview

The NXH020F120MNF1 is a SiC MOSFET module containing a 20 mohm SiC MOSFET full bridge and an NTC thermistor in an F1 module.

  • AC-DC Conversion
  • DC-AC Conversion
  • DC-DC Conversion
  • Electric Vehicle Charger
  • Energy Storage System
  • Solar Inverter 3-phase
  • Uninterruptible Power Supply
  • Recommended gate voltage 18V - 20V
  • Low thermal resistance
  • Options for TIM or no TIM

Tools and Resources

Product services, tools and other useful resources related to NXH020F120MNF1

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VBR Max (V)

RDS(on) Typ (mΩ)

Application

Reference Price

NXH020F120MNF1PG

Loading...

Active

CAD Model

Pb

A

H

P

PIM22 33.8x42.5 (PRESS FIT)

NA

0

BTRAY

28

No

4-PACK

1200

20

EV Charging, Energy Infrastructure

$103.8148

More Details

NXH020F120MNF1PTG

Loading...

Active

CAD Model

Pb

A

H

P

PIM22 33.8x42.5 (PRESS FIT)

NA

0

BTRAY

28

No

4-PACK

1200

20

EV Charging, Energy Infrastructure

$129.2309

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.