Silicon Carbide (SiC) Module – EliteSiC, 8 mohm, 1200V, M3S, TNPC Topology, F2 Package

Active

Overview

The new T-type neutral point clamped converter (TNPC) module based on 1200V M3S Planer SiC MOSFETS is optimzed for fast switching application. Planar technology works reliably with negative gate voltage drive and turn off spikes on the gate. This family has optimum performance when driven with 20V gate drive but also works well with 18V gate drive.

  • DC-AC conversion
  • DC-DC conversion
  • AC-DC conversion
  • UPS
  • Energy Storage Systems
  • Electric Vehicle Charging Stations
  • Solar Inverters
  • These Devices are Pb−Free, Halide Free and are RoHS Compliant
  • 15V to 18V Gate Drive
  • Excellent FOM [ = Rdson * Eoss ]
  • 8 mohm / 1200 V M3S SiC MOSFET TNPC

Tools and Resources

Product services, tools and other useful resources related to NXH008T120M3F2PTHG

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VBR Max (V)

RDS(on) Typ (mΩ)

Application

Reference Price

NXH008T120M3F2PTHG

Loading...

Active

View__CAD

Pb

A

H

P

PIM29, 56.70x42.50x12.00

NA

0

BTRAY

20

No

T-Type

1200

8

EV Charging, Energy Infrastructure

$139.0983

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.