Silicon Carbide (SiC) Module - EliteSiC Power Module for Traction Inverter, Single Side Direct Cooling, 1.7mOhm, 900V, 6-Pack

Overview

The NVXR17S90M2SPC is part of EliteSiC power module family with industry-standard footprints for Hybrid and Electric Vehicle (HEV) traction inverter application. The module integrates onsemi's second generation (M2) 900V SiC MOSFET technology in a 6-pack configuration.

For assembly ease and reliability, a new generation of press-fit pins is integrated into the power module signal terminals. In addition, it also integrates an optimized pin−fin heatsink in the baseplate. To enhance reliability and thermal performance, sintering technology is applied for die attach.

2022 Elektra Awards
2022 Elektra Awards Winner!

Automotive Electronics Award - VE-Trac Direct SiC Modules

  • Converter DC Battery Output to Power AC Traction Motors
  • High Power DC-DC Converter
  • Main Traction Inverter for Battery Electric Vehicle, Plug-in Hybrid Vehicles, and Full Hybrid Vehicles
  • Direct Cooling with Integrated Pin-Fin Heatsink
  • Silicon Nitride Isolator
  • Tvj.max = 175°C for continuous operation
  • Automotive Grade EliteSiC MOSFET Chip Technology
  • Sintered Die Technology
  • 6-pack Topology

Tools and Resources

Product services, tools and other useful resources related to NVXR17S90M2SPC

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VBR Max (V)

RDS(on) Typ (mΩ)

Application

Reference Price

NVXR17S90M2SPC

Loading...

Active

View__CAD

Pb

A

H

P

SSDC39, 154.50x92.00 (SPC)

NA

0

BTRAY

4

No

Six-Pack

900

1.7

Automotive Traction Inverter

$1671.7566

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.