Si/SiC Hybrid Modules, 3 Channel Flying Capacitor Boost 1000 V, 200 A IGBT, 1200 V, 60 A SiC Diode

Overview

The NXH600B100H4Q2F2S1G is a three channel Flying Capacitor Boost module. Each channel contains two 1000 V, 200 A IGBTs and two 1200 V, 60 A SiC diodes. The module contains an NTC thermistor.

  • MPPT Boost Stage
  • 1500V Decentralized Utility-Scale Solar Inverter
  • 1500V Energy Storage Systems
  • Module with low thermal impedance baseplate
  • Solder and press-fit options
  • 1000V VCE(sat) fast switching IGBTs and 1200V SiC diode optimized combination for solar boost stage

Tools and Resources

Product services, tools and other useful resources related to NXH600B100H4Q2F2S1G

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VBR Max (V)

Rated Current (A)

VCE(sat) Typ (V)

VF Typ (V)

Reference Price

NXH600B100H4Q2F2S1G

Loading...

Active

View__CAD

Pb

A

H

P

PIM56, 93x47 (SOLDER PIN)

NA

0

BTRAY

36

No

1000

173

1.88

1.51

$176.9577

More Details

SNXH600B100H4Q2F2S1G-S

Loading...

Active

View__CAD

Pb

A

H

P

PIM56, 93x47 (SOLDER PIN)

NA

0

BTRAY

36

No

1000

173

1.88

1.51

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.