Si/SiC Hybrid Modules, 3 Channel Symmetric Boost 1000 V, 200 A IGBT, 1200 V, 60 A SiC Diode

Overview

The NXH600B100H4Q2 is a three channel symmetric boost module. Each channel contains two 1000 V, 200 A IGBTs and two 1200 V, 60 A SiC diodes. The module contains an NTC thermistor.

  • MPPT Boost Stage
  • 1500V Decentralized Utility-Scale Solar Inverter
  • 1500V Energy Storage Systems
  • Module with low thermal impedance baseplate
  • Solder and press-fit options
  • 1000V VCE(sat) fast switching IGBTs and 1200V SiC diode optimized combination for solar boost stage

Tools and Resources

Product services, tools and other useful resources related to NXH600B100H4Q2F2

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VBR Max (V)

Rated Current (A)

VCE(sat) Typ (V)

VF Typ (V)

Reference Price

NXH600B100H4Q2F2PG

Loading...

Active

CAD Model

Pb

A

H

P

PIM44, 93x47 (PRESS FIT)

NA

0

BTRAY

36

No

~NA~

1000

192

1.69

1.54

$199.7813

More Details

NXH600B100H4Q2F2SG

Loading...

Active

CAD Model

Pb

A

H

P

PIM44, 93x47 (SOLDER PIN)

NA

0

BTRAY

36

No

~NA~

1000

192

1.69

1.54

$175.1551

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.