Si/SiC Hybrid Module, 2 Channel Flying Capacitor Boost 1000 V, 500 A IGBT, 1200 V, 120 A SiC Diode

Overview

The NXH500B100H7Q2F2PHG is a two channel Flying Capacitor Boost module. Each channel contains two 1000 V, 500 A IGBTs and two 1200 V, 120 A SiC diodes. The module contains an NTC thermistor.

  • Superior efficiency and thermal losses
  • 1500V Decentralized Utility-Scale Solar Inverter
  • Module with low thermal impedance baseplate
  • 1000V VCE(sat) fast switching IGBTs and 1200V SiC diode optimized combination for solar boost stage

Tools and Resources

Product services, tools and other useful resources related to NXH500B100H7Q2F2PHG

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VBR Max (V)

Rated Current (A)

VCE(sat) Typ (V)

VF Typ (V)

Reference Price

NXH500B100H7Q2F2PHG

Loading...

Active

View__CAD

Pb

A

H

P

PIM50 93.00x47.00x12.00

NA

0

BTRAY

36

No

~NA~

1000

209

1.6

1.45

$130.6634

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.