SiC Hybrid Module, I-Type NPC 1000 V, 350 A IGBT, 1200 V, 100 A SiC Diode

Obsolete

Overview

The NXH350N100H4Q2 is a power integrated module (PIM) containing a single I-type NPC stage containing 100 A, 1200 V SiC diodes for the neutral point clamps, 350 A, 1000 V IGBTs for the outer IGBTs and 300 A, 1000 V IGBTs for the inner IGBTs. The inverse diodes for the IGBTs are specified at 170 A for switching. An on-board thermistor is included.

  • DC-AC Conversion in 1500V system
  • 1500V Decentralized Utility Solar Inverters
  • 1500V Energy Storage Systems
  • Module with low thermal impedance baseplate
  • Solder and press-fit options
  • 1000V low VCE(SAT) IGBTs and 1200V SiC diode optimized combination for DC-AC conversion

Tools and Resources

Product services, tools and other useful resources related to NXH350N100H4Q2

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VBR Max (V)

Rated Current (A)

VCE(sat) Typ (V)

VF Typ (V)

Reference Price

NXH350N100H4Q2F2PG

Loading...

Obsolete

View__CAD

Pb

A

H

P

Q2

NA

0

BTRAY

36

No

I-Type NPC Inverter

1000

350

1.45

2.03

Price N/A

More Details

NXH350N100H4Q2F2SG

Loading...

Obsolete

View__CAD

Pb

A

H

P

Q2

NA

0

BTRAY

36

No

I-Type NPC Inverter

1000

350

1.45

2.03

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.