Dual Half Bridge Automotive Power MOSFET Module, AMP17

Favorite

Overview

Dual Half Bridge 80V Automotive Power MOSFET Module with temperature sensing and the lowest thermal resistance for 48V mild hybrid Automotive Applications

  • 48 V Inverter
  • 48 V Traction
  • Automotive 48V inverter
  • 2 Phase MOSFET Module At Customer Side this Module Can Be Used as 1/2 Bridge MOSFET Module by Combining 2 Phase Out Power Terminals
  • Electrically Isolated DBC Substrate for Low Rthjc
  • Compact Design for Low Total Module Resistance
  • Module Serialization for Full Traceability
  • Module Level AQG324 Qualified. Components Inside are AEC Q101 (MOSFET) & AEC Q200 (Passives) Qualified
  • UL 94 V−0 Compliant
  • This Device is Pb−Free and is RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VBR Max (V)

RDS(on) Max (mΩ)

Reference Price

NXV08H350XT1

Loading...

Active

CAD Model

Pb

A

H

P

APM17−MDC

NA

0

TUBE

40

F

Half-Bridge

80

0.762

$60.1064

More Details

Show More

1-25 of 25

Products per page

Jump to :