Automotive Power Integrated Module (PIM), MOSFET, 40 V, 150 A

Last Shipments

Overview

The FTCO3V455A2 is a 40V low Rds(on) automotive qualified power module featuring a 3-phase MOSFET inverter optimized for 12V battery systems. It includes a precision shunt resistor for current sensing an NTC for temperature sensing and an RC snubber circuit.The module utilizes On's trench MOSFET technology and it is designed to provide a very compact and high performance variable speed motor drive for applications like electric power steering, electro-hydraulic power steering, electric water pumps, electric oil pumps. The power module is 100% lead free, RoHS and UL compliant.

  • Electric and Electro-Hydraulic Power Steering
  • Electric Water Pump
  • Electric Oil Pump
  • Electric Fan
  • Automotive
  • 40V-150A 3-phase trench MOSFET inverter bridge
  • 1% precision shunt current sensing
  • Temperature sensing
  • DBC substrate
  • 100% lead free and RoHS compliant 2000/53/C directive.
  • UL94V-0 compliant
  • Isolation rating of 2500Vrms/min
  • Mounting through screws
  • AEC Qualified

Tools and Resources

Product services, tools and other useful resources related to FTCO3V455A2

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VBR Max (V)

RDS(on) Max (mΩ)

Reference Price

FTCO3V455A2

Loading...

Last Shipments

View__CAD

Pb

A

H

P

19LD APM PDD STD

NA

0

TUBE

44

No

3-phase Inverter with Sense Resistor

40

1.66

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.