Power Integrated Module (PIM) Boost Converter Stage for Multiphase and Semi-Bridgeless PFC

Overview

Automotive Power Module in Totem Pole configuration using 51mOhm SuperFET3 MOSFET and Stealth(TM) Diodes for usage in PFC stages of OBC systems.This high power version uses AlN substrate material for extreme thermal performance.

  • PFC Stage of an On−board Charger in PHEV−HEV
  • Automotive On Board Charger
  • Integrated SIP or DIP Boost Converter Stage Power Module for On−board Charger (OBC) in EV−PHEV
  • 5 kV/1 sec Electrically Isolated Substrate for Easy Assembly
  • Compact Design for Low Total Module Resistance
  • Module Serialization for Full Traceability
  • Pb Free, RoHS and UL94V−0 Compliant
  • AEC Q101 and AQG324 Qualified and PPAP capable

Tools and Resources

Product services, tools and other useful resources related to FAM65CR51XZ

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VBR Max (V)

RDS(on) Max (mΩ)

Reference Price

FAM65CR51XZ1

Loading...

Active

View__CAD

Pb

A

H

P

APMCD-A16 / 12LD, AUTOMOTIVE MODULE

NA

0

TUBE

72

No

Dual Boost with Si Diodes

650

51

$27.8588

More Details

FAM65CR51XZ2

Loading...

Active

View__CAD

Pb

A

H

P

APMCD-B16 / 12LD, AUTOMOTIVE MODULE

NA

0

TUBE

72

No

Dual Boost with Si Diodes

650

51

$27.9929

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.