Motion SPM® 3 Series

Favorite

Overview

  • Motion Control - Home Appliance/Industrial Motor

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

Type

Substrate

Input Logic

Rated Voltage Min (V)

IO @ 25 °C Min (A)

VCE(sat) @ 25 °C Typ (V)

RDS(on) (Ω)

Emitter Configuration

Shutdown Pin

Mounting Type

Reference Price

FSBB30CH60DF

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DIP-027

NA

0

TUBE

60

N

SPM3V

3-Phase Inverter IGBT

DBC

Active High

600

30

1.5

~NA~

3 Emitter Pins

Yes

DIP

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :