Intelligent Power Module (IPM), Inverter 1200V 70A

Overview

The NFAM2512SCBUT is a fully-integrated inverter power module consisting of an independent High side gate driver, LVIC, six SiC MOSFET’s and a temperature sensor (VTS or Thermistor), suitable for driving permanent magnet synchronous (PMSM) motors, brushless DC (BLDC) motors and AC asynchronous motors. The MOSFET’s are configured in a three-phase bridge with separate source connections for the lower legs for maximum flexibility in the choice of control algorithm.
The power stage has undervoltage lockout protection (UVP). Internal boost diodes are provided for high side gate boost drive.

  • Industrial Drives
  • Industrial Pumps
  • Industrial Fans
  • Industrial Automations
  • HVAC, Heat Pump
  • Servo Driver, VFD
  • Industrial Fan and Pump
  • EC Fan in datacenter
  • 1200V 70A 3-Phase SiC MOSFET Inverter, Including Control ICs for Gate Drive and Protections
  • Active Logic Interface
  • Built-in Under-voltage Protection (UVP)
  • Built−In Bootstrap Diodes/Resistors
  • Separate Low-side SiC MOSFET Source Connections forIndividual Current Sensing of Each Phase
  • Temperature Sensor (VTS Output by LVIC or Thermistor)
  • This is a Pb−Free Device

Tools and Resources

Product services, tools and other useful resources related to NFAM2512SCBUT

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

Type

Substrate

Input Logic

Rated Voltage Min (V)

IO @ 25 °C Min (A)

VCE(sat) @ 25 °C Typ (V)

RDS(on) (Ω)

Emitter Configuration

Shutdown Pin

Mounting Type

Reference Price

NFAM2512SCBUT

Loading...

Active

CAD Model

Pb

A

H

P

DIP39, 54.50x31.00x5.60, 1.78P

NA

0

TUBE

90

No

SPM31

3-Phase Inverter SiC MOSFET

DBC

Active High

1200

70

~NA~

0.025

3 Source Pins

Yes

DIP

$59.7186

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.