Motion SPM® 3 Series

Obsolete

Overview

FSBF10CH60BTL is an advacned Motion SPM® 3 series that onsemi has newly developed to provide a very compact and high performance inverter solution for AC motor drives in low-power applications such as air conditioners and washing machines. It combines optimized circuit protections and drives matched to low-loss IGBTs. The system reliability is further enhanced by the integrated under-voltage lock-out and over-current protection. The high speed built-in HVIC provides optocoupler- less single-supply IGBT gate driving capability that further reduces the overall size of the inverter system. Each phase leg current of the inverter can be monitored thanks to three separate negative dc terminals.

  • Motion Control - Home Appliance/Industrial Motor
  • UL Certified No.E209204
  • 600V-10A 3-phase IGBT inverter bridge including control ICs for gate driving and protection
  • Easy PCB layout thanks to built in bootstrap diodes
  • Three separate negative DC-link terminals for inverter current sensing applications
  • Single-grounded power supply for built-in HVICs
  • Isolation rating of 2500Vrms/min.

Tools and Resources

Product services, tools and other useful resources related to FSBF10CH60BTL

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

Type

Substrate

Input Logic

Rated Voltage Min (V)

IO @ 25 °C Min (A)

VCE(sat) @ 25 °C Typ (V)

RDS(on) (Ω)

Emitter Configuration

Shutdown Pin

Mounting Type

Reference Price

FSBF10CH60BTL

Loading...

Obsolete

View__CAD

Pb

A

H

P

SPMJB-027 / 27LD, PDD STD, SPM27-JB FULL PACK SHORT LEAD

NA

0

TUBE

60

No

SPM3V

3-Phase Inverter IGBT

Full Pack

Active High

600

10

2

~NA~

3 Emitter Pins

Yes

DIP

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.