Intelligent Power Module (IPM), 250V, 3.6A

Obsolete

Overview

The FSB50825B/BS is an advanced SPM® 5 module providing a fully-featured, high-performance inverter output stage for AC Induction, BLDC and PMSM motors. These modules integrate optimized gate drive of the built-in MOSFETs (FRFET® technology) to minimize EMI and losses, while also providing multiple on-module protection features including under-voltage lockouts and thermal monitoring. The built-in high-speed HVIC requires only a single supply voltage and translates the incoming logic-level gate inputs to the high-voltage, high-current drive signals required to properly drive the module's internal MOSFETs.

  • Fan motor
  • Pump
  • Dish washer
  • Washing machine
  • Fan motor
  • Pump
  • Dish washer
  • Wahsing machine
  • UL Certified No. E209204 (UL1557)
  • Optimized for Over 10 kHz Switching Frequency
  • 250 V RDS(ON) = 0.55 (Max) FRFET MOSFET 3−Phase Inverterwith Gate Drivers and Protection
  • Built−In Bootstrap Diodes Simplify PCB Layout
  • Separate Open−Source Pins from Low−Side MOSFETs forThree−Phase Current−Sensing
  • Active−HIGH Interface, Works with 3.3 / 5 V Logic, Schmitt−triggerInput
  • Optimized for Low Electromagnetic Interference
  • RoHS Compliant
  • HVIC for Gate Driving and Under−Voltage Protection
  • Isolation Rating: 1500 Vrms / min

Tools and Resources

Product services, tools and other useful resources related to FSB50825B

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

Type

Substrate

Input Logic

Rated Voltage Min (V)

IO @ 25 °C Min (A)

VCE(sat) @ 25 °C Typ (V)

RDS(on) (Ω)

Emitter Configuration

Shutdown Pin

Mounting Type

Reference Price

FSB50825B

Loading...

Obsolete

View__CAD

Pb

A

H

P

DIP-023

NA

0

TUBE

270

No

SPM5

3-Phase Inverter MOSFET

Full Pack

Active High

250

3.6

~NA~

0.55

3 Source Pins

No

DIP

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.