Intelligent Power Module, 500V, 3A, Slow ver for EMI optimization

Obsolete

Overview

The FSB50550BL (DIP type) is an advanced Motion SPM 5module providing a fully−featured, high−performance inverter outputstage for AC Induction, BLDC and PMSM motors. These modulesintegrate optimized gate drive of the built−in MOSFETs (FRFET®technology) to minimize EMI and losses, while alsoproviding multiple on−module protection features includingunder−voltage lockouts and thermal monitoring. The built−inhigh−speed HVIC requires only a single supply voltage and translatesthe incoming logic−level gate inputs to the high−voltage, high−currentdrive signals required to properly drive the module’s internalMOSFETs. Separate open−source MOSFET terminals are availablefor each phase to support the widest variety of control algorithms.More optimized for EMI sensitive applications like fan motor for air conditioner, washing machine, dish washer.

  • Fan motor
  • Washing machine (sub motors)
  • Dish washer
  • 3-phase inverter
  • UL Certified No. E209204 (UL1557)
  • Optimized for over 10 kHz Switching Frequency
  • 500 V FRFET MOSFET 3-Phase Inverter with Gate Drivers and Protection
  • Built-In Bootstrap Diodes Simplify PCB Layout
  • Separate Open-Source Pins from Low-Side MOSFETs for Three-Phase Current-Sensing
  • Active-HIGH Interface, Works with 3.3 / 5 V Logic, Schmitt-trigger Input
  • Optimized for Low Electromagnetic Interference
  • HVIC Temperature-Sensing Built-In for Temperature Monitoring
  • HVIC for Gate Driving and Under-Voltage Protection
  • Isolation Rating: 1500 Vrms / min.
  • RoHS Complia

Tools and Resources

Product services, tools and other useful resources related to FSB50550BL

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

Type

Substrate

Input Logic

Rated Voltage Min (V)

IO @ 25 °C Min (A)

VCE(sat) @ 25 °C Typ (V)

RDS(on) (Ω)

Emitter Configuration

Shutdown Pin

Mounting Type

Reference Price

FSB50550BL

Loading...

Obsolete

CAD Model

Pb

A

H

P

DIP-023

NA

0

TUBE

270

No

SPM5

3-Phase Inverter MOSFET

Full Pack

Active High

500

3

~NA~

2.3

3 Source Pins

No

DIP

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.