Intelligent Power Module, 250V, 3A

Last Shipments

Overview

FSB50325A is an advanced Motion SPM® 5 series based on fast-recovery MOSFET (FRFET®) technology as a compact inverter solution for small power motor drive applications such as fans and pumps. FSB50325A contains six FRFET MOSFETs, three half-bridge gate driver HVICs with temperature sensing, and three bootstrap diodes in a compact package fully isolated and optimized for thermal performance. FSB50325A features low electromagnetic interference (EMI) characteristics through optimizing switching speed and reducing parasitic inductance. Since FSB50325A employs MOSFETs as power switches, it provides much more ruggedness and larger safe operating area (SOA) than IGBT-based power modules. FSB50325A is the right solution for compact and reliable inverter designs where the assembly space is constrained.

  • Motion Control - Home Appliance/Industrial Motor
  • 250V RDS(on)=1.7Ω(max)FRFET® MOSFET 3-phase inverter including HVICs
  • Three separate open-emitter pins from low side MOSFETs for three leg current sensing
  • HVIC for gate driving and under-voltage protection
  • Active-High interface, can work with 3.3V/5V logic
  • Optimized for low electromagnetic interference
  • Isolation voltage rating of 1500Vrms for 1min.
  • Temperature sensing built in HVIC
  • Embedded bootstrap diodes in the package
  • RoHS compliant

Tools and Resources

Product services, tools and other useful resources related to FSB50325A

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

Type

Substrate

Input Logic

Rated Voltage Min (V)

IO @ 25 °C Min (A)

VCE(sat) @ 25 °C Typ (V)

RDS(on) (Ω)

Emitter Configuration

Shutdown Pin

Mounting Type

Reference Price

FSB50325A

Loading...

Last Shipments

View__CAD

Pb

A

H

P

DIP-023

NA

0

TUBE

270

No

SPM5

3-Phase Inverter MOSFET

Full Pack

Active High

250

1.7

-

1.1

3 Source Pins

No

DIP

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.