VE-Trac Direct - Automotive 750V, 660A Single Side Cooling 6-Pack Power Module with Flat Baseplate

Favorite

Overview

The NVH660S75L4SPFB is a power module from the VE-Trac™ Direct family of highly integrated power modules with industry-standard footprints for Hybrid and Electric Vehicle (HEV) traction inverter application.The module integrates six Field Stop 4 (FS4) 750V Narrow Mesa IGBTs in a 6-pack configuration. FS4 IGBTs show low power losses during lighter loads, which helps to improve overall system efficiency in automotive applications. For assembly ease and reliability, a new generation of press-fit pins is integrated into the power module signal terminals.

  • Converter DC Battery Output to Power AC Traction Motors
  • High Power DC-DC Converter
  • Main Traction Inverter for Battery Electric Vehicle, Plug-in Hybrid Vehicles, and Full Hybrid Vehicles
  • Direct Cooling with Flat Base plate
  • Ultra-low Stray Inductance
  • Tjmax = 175°C continuous operation
  • Low VCESAT and Switching losses
  • AQG324 Qualified FS4 750V Narrow Mesa IGBT
  • Highly Integrated 6-pack Topology

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VBR Max (V)

Rated Current (A)

VCE(sat) Typ (V)

VF Typ (V)

Application

Reference Price

NVH660S75L4SPFB

Loading...

Active

CAD Model

Pb

A

H

P

SSDC33, 154.50x92.0

NA

0

BTRAY

4

Y

Six-Pack

750

660

1.3

1.7

Traction Inverter

$594.1585

More Details

Show More

1-25 of 25

Products per page

Jump to :