VE-Trac Dual Gen II - Dual Side Cooling Half-Bridge Power Module for Automotive, 750V, 600A,Straight Power Tabs

Active, Not Rec

Overview

NVG600A75L4DSB2 is part of a family of power modules with dual side cooling and compact footprints for Hybrid (HEV) and Electric Vehicle (EV) traction inverter application. The module consists of two Field Stop 4 (FS4) Narrow Mesa IGBTs in a half-bridge configuration. The chipset utilizes the new narrow mesa IGBT technology in providing high current density and robust short circuit protection with higher blocking voltage to deliver outstanding performance in EV traction applications. A dual-side liquid cooling heatsink reference design along with a complete inverter kit (NVG800A75L4-EVK) is available to enable easier design in.

  • Converter DC Battery Output to Power AC Traction Motors
  • High Power DC-DC Converter
  • Main Traction Inverter for Battery Electric Vehicle, Plug-in Hybrid Vehicles, and Full Hybrid Vehicles
  • Half Bridge Dual-Side Cooling
  • Ultra-Low Stray Inductance
  • Tj_max = 175°C continuous operation
  • Low VCESAT and Switching losses
  • AQG324 Qualified FS4 750V Narrow Mesa IGBT
  • Smart On Chip Current and Temperature Sensor
  • Wirebond-Free Structure

Tools and Resources

Product services, tools and other useful resources related to NVG600A75L4DSB2

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VBR Max (V)

Rated Current (A)

VCE(sat) Typ (V)

VF Typ (V)

Application

Reference Price

NVG600A75L4DSB2

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

Gen II DSC AHPM15−CEC

NA

0

TUBE

18

No

Half-Bridge

750

600

1.23

1.34

Automotive Traction Inverter

$221.9678

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.