Single P-Channel Power MOSFET -30V, -1.3A, 150mΩ

Active

Overview

This is a 30 V P-Channel Power MOSFET.

  • Load Switch
  • Low Current Inverter and DC−DC Converters
  • Power Switch
  • Printers
  • Communication Equipment
  • −30 V BVds, Low RDS(on) in SC−70 Package
  • Low Threshold Voltage
  • Fast Switching Speed

Tools and Resources

Product services, tools and other useful resources related to NTS4173P

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTS4173PT1G

Loading...

Active

View__CAD

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

3000

No

P-Channel

PowerTrench® T1

SC-3

Small Signal

Logic

0

NA

0

-30

150

12

-1.5

-1.3

0.29

280

200

54

4.8

430

1.5

7

55

40

$0.0555

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.