Power MOSFET 20V 4.4A 80 mOhm Dual P-Channel ChipFET with Schottky Diode

Obsolete

Overview

20 V, FETKY, P-Channel, -4.4 A, with 3.7 A Schottky Barrier Diode, ChipFET

  • Li-Ion Battery Charging
  • High Side DC-DC Conversion Circuits
  • High Side Drive for Small Brushless DC Motors
  • Power Management in Portable, Battery Powered Products
  • Leadless SMD Package Featuring a MOSFET and Schottky Diode
  • 40% Smaller than TSOP-6 Package
  • Leadless SMD Package Provides Great Thermal Characteristics
  • Independent Pinout to each Device to Ease Circuit Design
  • Trench P-Channel for Low On Resistance
  • Ultra Low VF Schottky
  • These are Pb-Free Devices

Tools and Resources

Product services, tools and other useful resources related to NTHD3133PF

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTHD3133PFT1G

Loading...

Obsolete

View__CAD

Pb

A

H

P

ChipFET-8

1

260

REEL

3000

No

P-Channel

PowerTrench® T1

NA

Small Signal

Logic

0

NA

0

20

-

8

1.5

4.4

2.1

NA

110

7.4

-

NA

2.5

6.5

100

70

Price N/A

More Details

NTHD3133PFT3G

Loading...

Obsolete

View__CAD

Pb

A

H

P

ChipFET-8

1

260

REEL

10000

No

P-Channel

PowerTrench® T1

NA

Small Signal

Logic

0

NA

0

20

-

8

1.5

4.4

2.1

NA

110

7.4

-

NA

2.5

6.5

100

70

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.