Small Signal MOSFET 30V 2.6A 90 mOhm Dual N-Channel TSOP6 FETKY

Obsolete

Overview

Power MOSFET, FETKY, 30V 2.9A N-Ch with Schottky Barrier Diode TSOP6

  • DC-DC Converters
  • Cell Phone, PMP, DSC, GPS, Portable Video Game Player, PC, Printers, DTV, Modem, Set Top Box, and other computing and digital consumer products
  • Co-Packed MOSFET and Schottky, Independent Pinout

Tools and Resources

Product services, tools and other useful resources related to NTGD4169F

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTGD4169FT1G

Loading...

Obsolete

View__CAD

Pb

A

H

P

TSOP-6

1

260

REEL

3000

No

N-Channel

PowerTrench® T1

NA

Small Signal

Standard

0

NA

0

30

-

12

-

2.6

0.9

NA

-

-

-

NA

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.