Single P-Channel 2.5V Specified MOSFET -20V, -5A, 47mΩ

Obsolete

Overview

This P-Channel enhancement mode power field effect transistors is produced using a proprietary, high cell density, DMOS technology. This very high density processis especially tailored to minimize on-state resistance and provide superior switching performance.

  • This product is general usage and suitable for many different applications.
  • Load Switch
  • DC/DC Converters
  • Battery Protection
  • -5 A, -20 V
  • RDS(on) = 0.047 Ω @ VGS = -4.5 V
  • RDS(on) = 0.070 Ω @ VGS = -2.5 V
  • Fast switching speed
  • High density cell design for extremely low RDS(ON)
  • High power and current handling capability

Tools and Resources

Product services, tools and other useful resources related to FDS8433A

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDS8433A

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

P-Channel

PowerTrench® T1

SOIC-8

Small Signal

Logic

0

Single

0

-20

-

8

-1

-5

2.5

NA

70

-

20

NA

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.