Dual N-Channel Logic Level PowerTrench® MOSFET 20V, 7.5A, 13mΩ

Obsolete

Overview

These N-Channel Logic Level MOSFETs are produced using an advanced PowerTrench process that has been especially tailored to minimize the on-state resistance and yet maintain superior switching performance.These devices are well suited for low voltage and battery powered applications where low in-line power loss and fast switching are required.

  • This product is general usage and suitable for many different applications.
  • rDS(on) = 13 mΩ @ VGS = 10
  • rDS(on) = 17 mΩ @ VGS = 4.5 V
  • Fast switching speed
  • Low gate charge
  • High performance trench technology for extremely low RDS(ON)
  • High power and current handling capability

Tools and Resources

Product services, tools and other useful resources related to FDS6911

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDS6911

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

N-Channel

PowerTrench® T1

SOIC-8

Small Signal

Logic

0

Dual

0

20

Q1=Q2=13

20

3

7.5

1.6

-

Q1=Q2=17

5.8

9

1130

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.