N-Channel PowerTrench® MOSFET, 100 V, 29 A, 36 mΩ

Lifetime

Overview

Using a proprietary high density trench MOSFET process, this part is tailored for low rDS(on) and low Qg figure of merit and with avalanche ruggedness for a wide range of switching applications.

  • This product is general usage and suitable for many different applications.
  • Max rDS(on) = 36mΩ at VGS = 10V, ID = 5.9A
  • High performance trench technology for extremely low rDS(on)
  • 100% UIL tested
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FDD3860

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

FDD3860

Loading...

Lifetime

View__CAD

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

2500

No

N-Channel

PowerTrench® T1

DPAK

Small Signal

Standard

0

Single

0

100

36

±20

4.5

29

83

-

-

-

22

1310

6.3

40

100

45

$0.4644

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.