N-Channel Power MOSFET 30V, 1.6A, 180mΩ, Single SCH6 with Schottky Diode

Obsolete

Overview

SCH2825 is an N-Channel Power MOSFET 30V, 1.6A, 180mΩ, Single SCH6 with Schottky Diode for General-Purpose Switching Device Applications.

  • Composite type with a N-channel sillicon MOSFET and a schottky barrier diode contained in one package
    facilitating high-density mounting
  • MOSFET : Low ON-resistance, Ultrahigh-speed swithing, 4V drive.
  • SBD : Shot reverse recovery time, Low forward voltage.

Tools and Resources

Product services, tools and other useful resources related to SCH2825

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

SCH2825-TL-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-563 / SCH-6

1

260

REEL

5000

No

N-Channel

PowerTrench® T1

NA

Small Signal

Standard

0

with Schottky Diode

0

30

180

20

2.6

1.6

0.6

NA

-

-

2

NA

0.29

-

19

11

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.