Dual N-Channel Small Signal MOSFET 30V, 250mA, 1.5Ω

Overview

Automotive Power MOSFET ideal for low power applications. 30V, 250mA, 1.5 Ohm, Dual N-Channel SC−88, Logic Level. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Low Side Load Switch
  • Li−Ion Battery Supplied Devices
  • Buck Converters
  • Level Shifts
  • Cell Phones
  • PDAs
  • DSC
  • Low Gate Charge for Fast Switching
  • AEC Q101 Qualified
  • Small Footprint − 30% Smaller than TSOP−6
  • ESD Protected Gate
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NVTJD4001N

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NVTJD4001NT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

No

N-Channel

PowerTrench® T1

SC-6

Small Signal

Logic

0

NA

0

30

-

20

1.5

0.25

0.272

Q1: 2500, Q2: 2500

Q1: 1500, Q2: 1500

0.9

0.9

20

0.2

-

19

7.25

$0.104

More Details

NVTJD4001NT2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

No

N-Channel

PowerTrench® T1

SC-88-6

Small Signal

Logic

0

NA

0

30

-

20

1.5

0.25

0.272

Q1: 2500, Q2: 2500

Q1: 1500, Q2: 1500

0.9

0.9

20

0.2

-

19

7.25

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.