Single N-Channel Logic Level Power MOSFET 40 V, 6.6 A, 34 mΩ, Small Signal

Active

Overview

Automotive Power MOSFET. 40 V, 34 mOhm, Single N-Channel Logic Level, SOT-23. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Li Ion Cell Balancing
  • Load Switch
  • Hybrid Electric Vehicles/ Electric Vehicles
  • Automotive Infotainment
  • Small Footprint Industry Standard Surface Mount SOT−23 Package
  • Low RDS(ON)
  • Low rDS(on) for Low Conduction Losses and Improved Efficiency
  • AECQ101 Qualified and PPAP Capable
  • RoHS Compliant
  • Trench Technology

Tools and Resources

Product services, tools and other useful resources related to NVRGS042N04CL

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NVRGS042N04CLT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

N-Channel

PowerTrench® T6

SOT-23

Small Signal

Logic

0

NA

0

40

34

20

2.2

6.6

2.4

~NA~

49

~NA~

8.8

423

1.6

~NA~

189

9.7

$0.1333

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.