Mosfet - Power, N-Channel with ESD Protection, 60 V, 853 mA

Overview

Mosfet - Power, N-Channel with ESD Protection, 60 V, 853 mA

  • OBC
  • Motor Control
  • Fan Pumps
  • LED Lighting
  • EV
  • Hybrid Vehicles
  • IC Vehicles
  • Low RDS (on)
  • AEC-Q101 Qualified and PPAP Capable
  • ESD Protected Gate
  • This is a Pb-Free Device
  • Wettable Flank

Tools and Resources

Product services, tools and other useful resources related to NVNJWS1K6N061L

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NVNJWS1K6N061LTAG

Loading...

Active

View__CAD

Pb

A

H

P

XDFNW3 1.00x1.00x0.38 0.65P

1

260

REEL

3000

No

N-Channel

PowerTrench® T1

DFN-3

Small Signal

Logic

0

NA

0

60

1600

20

2.5

0.853

2.617

~NA~

2.5

0.9

0.9

26

0.28

-

4.4

2.5

$0.1381

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.