Single P-Channel Enhancement−Mode Power MOSFET -20V, -5.4A, 33mΩ

Overview

Automotive, Power MOSFET. -20V, -5.4A, 33 mOhm, Single P-Channel, SO-8, Logic Level. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Power Management in Portable and Battery-Powered Products
  • Computers
  • Printers
  • PCMCIA Cards
  • Cellular & Cordless Telephones
  • High Density Power MOSFET with Ultra Low RDS(on) Providing Higher Efficiency
  • Miniature SOIC-8 Surface Mount Package--Saves Board Space
  • Diode Exhibits High Speed with Soft Recovery
  • IDSS Specified at Elevated Temperature
  • Drain-to-Source Avalanche Energy Specified
  • Mounting Information for the SO-8 Package is Provided
  • AEC−Q101 Qualified and PPAP Capable

Tools and Resources

Product services, tools and other useful resources related to NVMS5P02

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NVMS5P02R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

P-Channel

PowerTrench® T1

SOIC-8N

Small Signal

Logic

0

NA

0

-20

-

10

-1.25

5.4

2.5

48

33

1.15

20

1375

7

0.03

510

200

$0.5891

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.