Single P−Channel Trench Power MOSFET -20V -4.1A 67mΩ

Active

Overview

Automotive Power MOSFET ideal for low power applications. -20V -4.2A 60 mΩ Single P-Channel SC−88, Logic Level. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • High Side Load Switch
  • Low power switches
  • Infotainment systems. Radios. Navigation systems. Clusters
  • Leading Trench Technology for Low RDS(on) Extending Battery Life
  • SC-88 Small Outline (2x2 mm) for Maximum Circuit Board Utilization, same as SC-70-6
  • Gate Diodes for ESD Protetion
  • AEC−Q101 Qualified and PPAP Capable
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NVJS4151P

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NVJS4151PT1G

Loading...

Active

View__CAD

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

No

P-Channel

PowerTrench® T1

SC-6

Small Signal

Logic

0

NA

0

-20

-

12

1.2

-4.2

1.2

70

55

0.75

10

850

2.8

0.23

160

110

$0.1849

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.