Single P−Channel ESD Protected Trench Power MOSFET -12V, -3.3A, 60mΩ

Active

Overview

Automotive Power MOSFET ideal for low power applications. Power MOSFET -12V, -3.3A, 60 mΩ, Single P-Channel, SC-88 with ESD Protection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • High Side Load Switch
  • Automotive Infotainment modules
  • Leading Trench Technology for Low RDS(on) Extending Battery Life
  • SC−88 Small Outline (2x2 mm, SC70−6 Equivalent)
  • Gate Diodes for ESD Protection
  • AEC−Q101 Qualified and PPAP Capable
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NVJS3151P

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NVJS3151PT1G

Loading...

Active

View__CAD

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

No

P-Channel

PowerTrench® T1

SC-6

Small Signal

Logic

0

NA

0

-12

-

12

-1.2

-3.3

0.625

67

45

0.75

8.6

850

2.2

-

170

110

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.