Dual N−Channel Small Signal MOSFET with ESD Protection 20 V, 0.63A, 375mΩ

Overview

Automotive Power MOSFET. This N-Channel dual device was designed with a small footprint package (2x2 mm) with onsemi's leading planar process for small footprint and increased efficiency. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Load Power Switching
  • Li-Ion Battery Supplied Devices
  • DC-DC Conversion
  • Cell Phones, Media Players, Digital Cameras, PDAs
  • Small Footprint (2 x 2 mm)
  • Low Gate Charge N-Channel Device
  • ESD Protected Gate
  • Same Package as SC-70 (6 Leads)
  • AEC−Q101 Qualified and PPAP Capable
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NVJD4401N

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NVJD4401NT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

No

N-Channel

PowerTrench® T1

SC-6

Small Signal

Logic

0

NA

0

20

-

12

1.5

0.63

0.27

Q1=Q2=445

Q1=Q2=375

8.6

1.3

33

0.4

-

13

2.8

$0.2387

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.