Complementary Small Signal MOSFET

Active

Overview

Automotive Power MOSFET ideal for low power applications. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.
Small Signal MOSFET
30 V/−20 V, +0.25/−0.88 A,
Complementary, SC−88

  • DC−DC Conversion
  • Load/Power Management
  • Load Switch
  • Automotive Infotainment Modules
  • Cell Phones
  • MP3s
  • Digital Cameras
  • PDAs
  • Leading 20 V Trench for Low RDS(on) Performance
  • ESD Protected Gate
  • SC−88 Package for Small Footprint (2 x 2 mm)
  • AEC−Q101 Qualified and PPAP Capable
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NVJD4158C

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NVJD4158CT1G

Loading...

Active

View__CAD

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

No

Complementary

PowerTrench® T1

SC-6

Small Signal

Logic

0

NA

0

-20

~NA~

20

1.5

-0.88

0.27

1500

1000

0.9

2.2

155

0.2

~NA~

19

7.25

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.