Single P−Channel Power MOSFET -30V, -4.7A, 60mΩ

Overview

Automotive Power MOSFET -30V, -4.7A, 60 mOhm, Single P-Channel, TSOP6. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Battery Management and Switching
  • Load Switching
  • Battery Protection
  • Leading -30 V, Trench Process for Low RDS(on)
  • Low Profile Package Suitable for Portable Applications
  • Surface Mount TSOP-6 Saves Board Space
  • Improved Efficiency for Battery Applications
  • AEC−Q101 Qualified and PPAP Capable

Tools and Resources

Product services, tools and other useful resources related to NVGS4111P

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NVGS4111PT1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-6

1

260

REEL

3000

No

P-Channel

PowerTrench® T1

SC-6

Small Signal

Logic

0

NA

0

-30

38

20

-3

4.7

1.25

-

68

-

15.25

750

3.4

8

140

105

$0.3164

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.