Power MOSFET, 60 V, 78 mΩ, 4.5 A, N-Channel

Obsolete

Overview

Automotive Power MOSFET designed to minimize gate charge and low on resistance. AEC-Q101 qualified MOSFET and PPAP capable suitable for automotive applications.

  • Load Switch
  • Motor Drive
  • Automotive
  • Low On-Resistance
  • CPH6 package is pin-compatible with SOT-26
  • High ESD protection
  • 4.5V drive
  • AEC-Q101 qualified and PPAP capable
  • Pb-Free, Halogen Free and RoHS compliance

Tools and Resources

Product services, tools and other useful resources related to NVC6S5A444NLZ

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NVC6S5A444NLZT1G

Loading...

Obsolete

View__CAD

Pb

A

H

P

CPH-6

1

260

REEL

3000

No

N-Channel

PowerTrench® T1

CPH-6

Small Signal

Logic

0

NA

0

60

78

20

2.6

4.5

1.9

-

120

-

10

505

-

-

57

37

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.