Small Signal MOSFET 20V 280mA 1.5 Ohm Dual N-Channel SOT-963 with ESD Protection

Overview

This is a 20 V Dual N-Channel Power MOSFET.

  • General Purpose Interfacing Switch
  • Optimized for Power Management in Ultra Portable Equipment
  • Analog Switch
  • Cell Phone, PMP, DSC, GPS, Notebook PC, and other portable devices
  • Dual N Channel MOSFET
  • Offers a Low RDS(on) Solution in the Ultra Small 1.0 x 1.0 mm Package
  • 1.5 V Gate Voltage Rating
  • Ultra Thin Profile (< 0.5 mm)

Tools and Resources

Product services, tools and other useful resources related to NTUD3170NZ

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTUD3170NZT5G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-963

1

260

REEL

8000

Yes

N-Channel

PowerTrench® T1

SC-6

Small Signal

Logic

0

NA

0

20

-

8

1

0.22

0.125

Q1=Q2=2000

Q1=Q2=1500

1.5

-

12.5

-

-

3.6

2.6

$0.0565

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.