Single N-Channel Small Signal MOSFET 60V, 310mA, 2.5Ω

Overview

Small Signal MOSFET
60 V, 310 mA, Single, N−Channel, SOT−23

  • Low Side Load Switch
  • Level Shift Circuits
  • DC−DC Converter
  • Notebook, Server, TV, Netcom, Base Station, HDD, Smart Phone, and other computing/consumer/Industrial Products
  • Portable Applications i.e. DSC, PDA, Cell Phone, etc.
  • Low RDS(on)
  • SOT-23 - Small Footprint Surface Mount Package
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTR5103N

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTR5103NT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

N-Channel

PowerTrench® T1

SOT-23

Small Signal

Logic

0

NA

0

60

2500

30

2.6

0.31

0.42

-

3000

3

0.81

26.7

0.08

-

4.6

2.9

$0.0251

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.