Single N-Channel Power MOSFET 20V, 3.6A, 24mΩ

Active

Overview

Power MOSFET
20 V, 3.6 A, Single N−Channel
2.4 x 2.9 x 1.0 mm SOT−23 Package

  • Power Load Switch
  • Power Management
  • Smart Phones, Media Tablets, Game Consoles, HDD/SSD, Netcom/Base Station, other wireless/Computing/Consumer products
  • Ultra Low RDS(on) in SOT−23 Package
  • Advanced Trench Technology
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTR3C21NZ

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTR3C21NZT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

Yes

N-Channel

PowerTrench® T1

SOT-23

Small Signal

Logic

0

NA

0

20

-

±8

1

6.5

1.58

33

24

12

17.6

1540

1

-

105

21

$0.0843

More Details

NTR3C21NZT3G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

10000

Yes

N-Channel

PowerTrench® T1

SOT-23

Small Signal

Logic

0

NA

0

20

-

±8

1

6.5

1.58

33

24

12

17.6

1540

1

-

105

21

$0.1164

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.