Single P-Channel Power MOSFET -20V, -2.9A, 38mΩ

Last Shipments

Overview

Power MOSFET
−20 V, −5.5 A, Single P−Channel
2.4 x 2.9 x 1.0 mm SOT−23 Package

  • High Side Load Switch
  • Battery Switch
  • Optimized for Power Management Applications for Portable Products
  • Smart Phones, Media Tablets, PMP, DSC, GPS, and Others
  • Low RDS(on) Solution in 2.4 mm x 2.9 mm Package
  • ESD Diode−Protected Gate
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTR3A30PZ

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTR3A30PZT1G

Loading...

Last Shipments

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

P-Channel

PowerTrench® T1

SOT-23

Small Signal

Logic

0

NA

0

-20

-

8

1

5.1

1.58

50

38

6.9

17.6

1651

4.9

-

148

129

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.