Power MOSFET 30V 6A 32 mOhm Dual N-Channel SO-8

Obsolete

Overview

Power MOSFET 30 V, 6 A, Dual N-Channel SOIC-8

  • Dc-Dc Converters
  • Computers
  • Printers
  • Cellular and Cordless Phones
  • Disk Drives and Tape Drives
  • Designed for use in low voltage, high speed switching applications
  • Ultra Low Rds(on) Provides Higher Efficiency and Extends Battery Life
     - Rds(on) = 0.024 Ω, VGS = 10 V (Typ)
     - Rds(on) = 0.030 Ω, VGS = 4.5 V (Typ)
  • Miniature SO-8 Surface Mount Package Saves Board Space
  • Diode is Characterized for Use in Bridge Circuits
  • Diode Exhibits High Speed, with Soft Recovery
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTMD6N03

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMD6N03R2G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

N-Channel

PowerTrench® T1

SOIC-8N

Small Signal

Logic

0

NA

0

30

Q1=Q2=32

20

2.5

6

2

-

Q1=Q2=40

-

19

680

-

0.015

210

70

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.