Power MOSFET 40V 8.9A 20 mOhm Dual N-Channel SO-8 Logic Level

Last Shipments

Overview

Power MOSFET 40 V, 8.9 A, 20 m, Dual N−Channel SO−8

  • This product is general usage and suitable for many different applications
  • Low RDS(on)
  • Low Capacitance
  • Optimized Gate Charge
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTMD5838NL

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMD5838NLR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

N-Channel

PowerTrench® T1

SOIC-8N

Small Signal

Logic

0

NA

0

40

Q1: 20.0, Q2: 20.0

20

3

8.9

2.1

-

Q1: 36.5. Q2: 36.5

9.7

17

785

4

10

123

90

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.